Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB-Einfach-Kettenrad - 5/8 x 3/8““, aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfach-Kettenrad 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 - ISO 606, Z = 22, Bohrung 20 H7 KETTEN FUCHS Product no. 321310022SB20
CNSORDERNO
order number
321310022SB20
Z
Number of Teeth
22 mm
DE
Head circular diameter
118.4 mm
DP
Circle diameter
111.55 mm
DM
Hub outside diameter
65 mm
D1
Bore diameter H7
20 mm
A
Hub length
30 mm
K
Groove width H9
6.0 mm
T2
Groove height
2.8 mm
M
Thread
M5 mm
B1
Tooth width
9.1 mm
C
Radius width
1.6 mm
R3
Tooth radius
16 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices